??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FWSJF, SH-FWSJF, SL-FWSJP, SH-FWSJP - (Precision Cleaning) Flat Spacers - Resin, Dimensions Selectable or Configurable Dimension - Configurable Type
Bill of material
SL-FWSJF-D4-V0-T2
PN
Part No.
SL-FWSJF-D4-V0-T2
TS
Type Selection
SL-FWSJF, SH-FWSJF, SL-FWSJP, SH-FWSJP
TYPE0
Type
SL-FWSJF
MAT
Material
COLOR
Color
White
CM
Cleaning Method
D
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
V
V 0.5mm Increment (V=3 or more)
mm
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft