??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJBDS, SH-KJBDS, SHD-KJBDS - Precision Cleaning Bushings for Inspection Jigs - Stepped Straight Type - S+0.03/+0.01
Bill of material
SL-KJBDS12-P5.00-S3.00-L3-B5
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
R
0.0 mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Radius R C Chamfered
ALT4
Radius R Square Corner
ALT6
P Dimension Tolerance
ALT8
L+B Dimension Tolerance
ALT9
Flats Machining