??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KWSS, SH-KWSS, SHD-KWSS - (Precision Cleaning) Flat Spacers - Selectable Bore Style, Configurable Dimensions
Bill of material
SL-KWSS-B-D10.0-V3-X4.0-T3.0
PN
Part Number
TYPE
Type
SL-KWSS
SHP
Shape Selection
CM
Cleaning Method
D
D 0.5mm Increment; D21 or more / 1mm Increment
mm
V
V 0.5mm Increment
mm
Enter value for V
V 0.5mm Increment
mm
cm
inch
ft
X
X 0.1mm Increment
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft