??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LRCDF, SH-LRCDF, SHD-LRCDF - (Precision Cleaning) L-Shaped Angle Mounts - Two Double Holes
Bill of material
SL-LRCDF-SU-T5-A20-B20-L25-V3.8-S8.5-M3-H8.5-F3.8-MA3
PN
Part Number
SL-LRCDF-SU-T5-A20-B20-L25-V3.8-S8.5-M3-H8.5-F3.8-MA3
TYPE
Type
SL-LRCDF
TS
Type Selection
SL-LRCDF, SH-LRCDF, SHD-LRCDF
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A Selection
mm
B
B Selection
mm
L
L Selection
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification1
ND1
Nominal Diameter1
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification2
ND2
Nominal Diameter2