??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-LSPSUCA, SH-LSPSUCA, SHD-LSPSUCA, SL-LSPSUCB, SH-LSPSUCB, SHD-LSPSUCB, SL-LSPSUCC, SH-LSPSUCC, SHD-LSPSUCC - Precision Cleaning Adjusting Support Pins - Tip Shape Selectable Type - Male Thread Type
Bill of material
SL-LSPSUCA10-L20.00-P4.00-B2.0-E0.5-A15
PN
Part Number
CO
Cleaning Options
SHP
Tip Shape Selection
D
mm
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment (Shape A only)
mm
Enter value for E
E 0.1mm Increment (Shape A only)
mm
cm
inch
ft
A
A Selection (degree) (Shape A only)
deg
R
R (Shape C)
0.0 mm
DD
d
mm
M
M (Coarse)
F
mm
W
mm
LL2
l2
mm