??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
SL-PSSFU, SH-PSSFU,SHD-PSSFU,SL-PSSFG, SH-PSSFG,SHD-PSSFG - (Precision Cleaning)Shaftsstraight Tyep
Bill of material
SL-PSSFU13-15
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
440C Stainless Steel
ST
Surface Treatment
Hard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 5 microns or More
CM
Cleaning Method
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
WALT3
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0.0 mm
ALT5
90-deg. Set Screw Flat
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
Y
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT6
V Groove
VC
VC 1mm Increment
mm
WVC
WVC 1mm Increment
mm
F
F 1mm Increment
mm
WALT6
W
0 mm
ALT7
Add keyway
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
WKC
WKC 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm