??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SFPDSTC, SH-SFPDSTC, SHD-SFPDSTC - Precision Cleaning Locating Pins - Small Flat Head - Tapped - P, L, B Configurable
Bill of material
SL-SFPDSTC10T-P7.00-L8-B3.0
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL
l
mm
C
mm
ALT1
Spherical Tip
ALT2
C Chamfered Size
ALT3
Hex Socket Machining
E
0.0 mm
S
0 mm
ALT4
Wrench Hole Machining
Q
0.0 mm