??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SFPJA, SH-SFPJA, SHD-SFPJA, SL-SFPJD, SH-SFPJD, SHD-SFPJD - Precision Cleaning Locating Pins - Shouldered - Tapered, Standard - P, L, B Configurable
Bill of material
SL-SFPJA6-P4.00-L5-B2.0
PN
Part Number
SHP
Shape
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
MM
m
mm
H
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
HC
HC 0.5mm Increment
mm
ALT2
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT3
Spherical Tip