??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SKFFSA__, SH-SKFFSA__, SHD-SKFFSA__, SL-HKFFSA__, SH-HKFFSA__ - Precision Cleaning Locating Pins - Small Flat Head - D and P Selectable Tolerance - Press Fit
Bill of material
SL-SKFFSAMS6-P2.00-L5-B4.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
ALT1
Insertion Guide
ALT2
Spherical Tip
ALT3
Air Vent
ALT4
C Chamfered Size