??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SL-SWPM, SH-SWPM, SHD-SWPM, SL-HWPM, SH-HWPM, SL-HWPP, SH-HWPP - Precision Cleaning Locating Pins - Double Pilot - Normal
Bill of material
SL-SWPM6-P6.00-Q2.00-L6-B2.0-E1.0-F2.0
PN
Part No.
TS
Tolerance Selection
ST
Surface Treatment
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
Q
Q 0.01mm Increment
mm
Enter value for Q
Q 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
MM
m
mm
C
mm
LL
l
mm