??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SWSS, SH-SWSS, SHD-SWSS, SL-SWSSR, SH-SWSSR, SL-SWSUS, SH-SWSUS, SHD-SWSUS, SL-SWSAN, SH-SWSAN, SHD-SWSAN, SL-SWSAA, SH-SWSAA, SL-SWSAAB, SH-SWSAAB - (Precision Cleaning) Flat Spacers - Selectable Tolerance, Configurable Dimensions - Standard Type
Bill of material
SL-SWSS-GH-D9-V3-T1
PN
Part No.
SL-SWSS-GH-D9-V3-T1
TYPE
Type
SL-SWSS
TP
Type Selection
SL-SWSS, SH-SWSS, SHD-SWSS, SL-SWSSR, SH-SWSSR, SL-SWSUS, SH-SWSUS, SHD-SWSUS, SL-SWSAN, SH-SWSAN, SHD-SWSAN, SL-SWSAA, SH-SWSAA, SL-SWSAAB, SH-SWSAAB
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
DTS
D Tolerance Selection
VTS
V Tolerance Selection
D
D 0.5mm Increment; D21 or more / 1mm Increment
mm
DTOL
D Tolerance
-0.005/-0.014 mm
ALT7
I.D. Dimension
V
V 0.5mm Increment(0.1mm Increment for WVE)
mm
VTOL
V Tolerance
+0.010/0 mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
TTOL
T Tolerance
+/-0.1 mm
ALT1
T Thickness Tolerance
ALT8
O.D. C Chamfering
CC
CC 0.5mm Increment
mm
WCC
WCC 0.5mm Increment
mm
ALT9
I.D. C Chamfering
CV
CV 0.5mm Increment
mm
WCV
WCV 0.5mm Increment
mm