??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SXPZSP, SH-SXPZSP, SHD-SXPZSP, SL-SXPZSQ, SH-SXPZSQ, SHD-SXPZSQ, SL-SXPZSR, SH-SXPZSR, SHD-SXPZSR - Precision Cleaning Small Diameter Locating Pins - With Washer Type - Taper - Tolerance Selectable
Bill of material
SL-SXPZSP-P1.00-L13.0-T3.0-H2.0-E0.5
PN
Part Number
CO
Cleaning Options
TS
P Tolerance
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm