??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SXSZS, SH-SXSZS, SHD-SXSZS - Precision Cleaning Small Diameter Locating Pins - With Washer Type - Taper - Tolerance Standard
Bill of material
SL-SXSZS-P1.0-L13.0-T3-E0.5
PN
Part No.
CO
Cleaning Options
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
H
2 mm
E
E 0.5mm Increment
mm