??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Misumi
Description
SL-TTPA__-AT10150, SL-TTPA__-AT10200, SL-TTPA__-AT10250, SH-TTPA__-AT10150, SH-TTPA__-AT10200, SH-TTPA__-AT10250, SL-TTPB__-AT10150, SL-TTPB__-AT10200, SL-TTPB__-AT10250, SH-TTPB__-AT10150, SH-TTPB__-AT10200, SH-TTPB__-AT10250, SL-TTPK__-AT10150, SL-TTPK__-AT10200, SL-TTPK__-AT10250, SH-TTPK__-AT10150, SH-TTPK__-AT10200, SH-TTPK__-AT10250, SL-TTPN__-AT10150, SL-TTPN__-AT10200, SL-TTPN__-AT10250, SH-TTPN__-AT10150, SH-TTPN__-AT10200, SH-TTPN__-AT10250 - Precision Cleaning Timing Pulleys AT10 Type
Bill of material
SL-TTPA30-AT10150-A-H12
PN
Part Number
ST
Surface Treatment
CM
Cleaning Method
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
15 mm
A
16.5 mm
W
22.5 mm
L
mm
PS
Pulley Shape
SHS
Shaft Bore Specification
DD
d 1mm Increment
mm
Enter value for DD
d 1mm Increment
mm
cm
inch
ft
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 0.1mm Increment
mm
T
T 0.1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
F
mm
E
mm
LL
l
8 mm
AC
Accessories
-
ALT2
Side Tapped Hole
M
M Selection
QSC
QSC 0.5mm Increment
mm
QFC
QFC 0.5mm Increment
mm
QTC
QTC 0.5mm Increment
mm
ALT7
Side Through Hole
K
K 0.5mm Increment
mm
KSC
KSC 0.5mm Increment
mm
KFC
KFC 0.5mm Increment
mm
KTC
KTC 0.5mm Increment
mm
ALT11
Side Counterbored
ZM
ZM Selection
ZMDD1
d1 ZM
0.0 mm
ZMDD2
d2 ZM
0.0 mm
ZMHH
h
0.0 mm
ZSC
ZSC 0.5mm Increment
mm
ZFC
ZFC 0.5mm Increment
mm
ZTC
ZTC 0.5mm Increment
mm
ALT1
Set Screw Angle
ALT3
Flange not Swaged
ALT4
Flange Swaged on One Side
ALT5
Flange Cut
FC
FC 0.5 mm Increment
mm
ALFA
25.0
ZUB
5.400
ALT12
Retaining Ring Groove
SRG
SRG 0.5mm Increment
mm
DD2
d2
0.0 mm
MM
m
0.00 mm
NN
n
0.00 mm
ALT6
Tapped Hole Dimension
TPC
TPC Selection
ALT8
Boss Cut
BC
BC 0.5mm Increment
mm
ALT9
Set Screw Length
SLH
mm
ALT10
Taper for Bearing Holder
BTC
mm
TL
TL 0.5mm Increment
mm