您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
134217
Baldor Reliance
Dodge
Bearings
Sleevoil Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/sleevoil/pwcss_asmtab.prj},{NB=134217},{SS1=2.18750},{ASTD1=9.25000},{ASSH1=0.00000},{BSTD1=12.50000},{BSSH1=0.00000},{CSTD1=3.50000},{CSSH1=0.00000},{DMINSTD1=9.12500},{DMINSSH1=0.00000},{DMAXSTD1=9.87500},{DMAXSSH1=0.00000},{ESTD1=0.00000},{ESSH1=0.00000},{FSTD1=0.75000},{FSSH1=0.00000},{GSTD1=1.25000},{GSSH1=0.00000},{HSTD1=2.00000},{HSSH1=0.00000},{KSTD1=8.00000},{KSSH1=0.00000},{LSTD1=4.50000},{LSSH1=0.00000},{MSTD1=3.75000},{MSSH1=0.00000},{PSTD1=6.37500},{PSSH1=0.00000},{SSTD1=0.87500},{SSSH1=0.00000},{USTD1=1.50000},{USSH1=0.00000},{U1STD1=0.50000},{U1SSH1=0.00000},{VSTD1=2.50000},{VSSH1=0.00000},{WSTD1=0.25000},{WSSH1=0.00000},{CC=8.87500},{CCC=0.00000},{SS=2-3/16},{PNSTDNE=134217},{PNSTDE=132986},{TYPE=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleevoil Plain-Water Cooled PLWC Standard and Short Series Pillow Blocks 1 7/16 thru 3 7/16 Inch Bore - Sleevoil
Bill of material
134217
SS
Shaft Size
2-3/16
2-3/16
Inch
TYPE
Pillow Block AssembliesType
STD Non - Expansion Pillow Block
STD Expansion Pillow Block
STD Non - Expansion Pillow Block
STD Expansion Pillow Block
PN
Part Number
134217
134217
WEIGHT
Weight
51.4
51.4
lbs
SCPN
Split Thrust Collar Part Number
133260
133260
SCWT
Split Thrust Collar Weight
1.8
1.8
lbs
A
9-1/4
9-1/4
Inch
B
12-1/2
12-1/2
Inch
C
3-1/2
3-1/2
Inch
DMIN
9-1/8
9-1/8
Inch
DMAX
9-7/8
9-7/8
Inch
E
##
##
Inch
F
Bolt Diameter
3/4
3/4
Inch
G
1-1/4
1-1/4
Inch
H
2
2
Inch
K
8
8
Inch
L
4-1/2
4-1/2
Inch
M
3-3/4
3-3/4
Inch
P
6-3/8
6-3/8
Inch
S
7/8
7/8
Inch
U
1-1/2
1-1/2
Inch
U1
1/2
1/2
Inch
V
2-1/2
2-1/2
Inch
W
1/4
1/4
Inch
X
4-3/4
4-3/4
Inch
TC
Thrust Collar Diameter x Width
3-5/8 x 1-1/8
3-5/8 x 1-1/8
Inch
O
Oil (fl.oz.)
10
10