??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-1R0M-TR
Bill of material
SLPPI03-02-1R0M-TR
PN
Part Number
SLPPI03-02-1R0M-TR
DESC
Description
High Power Inductor, 1uH, 30 Ohm, 4A, Surface Mount, Tape and Reel
ISAT
I sat
6,5 A
IRMS
I rms
4 A
INDUCTANCE
Inductance
1 µH
DCR
30 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel