??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-2R2M
Bill of material
SLPPI03-02-2R2M
PN
Part Number
SLPPI03-02-2R2M
DESC
Description
High Power Inductor, 2.2uH, 69 Ohm, 2.8A, Surface Mount, Bulk
ISAT
I sat
4 A
IRMS
I rms
2,8 A
INDUCTANCE
Inductance
2,2 µH
DCR
69 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk