??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-4R7M-TR
Bill of material
SLPPI03-02-4R7M-TR
PN
Part Number
SLPPI03-02-4R7M-TR
DESC
Description
High Power Inductor, 4.7uH, 144 Ohm, 2A, Surface Mount, Tape and Reel
ISAT
I sat
3 A
IRMS
I rms
2 A
INDUCTANCE
Inductance
4,7 µH
DCR
144 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel