??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-6R8M
Bill of material
SLPPI03-02-6R8M
PN
Part Number
SLPPI03-02-6R8M
DESC
Description
High Power Inductor, 6.8uH, 184 Ohm, 1.2A, Surface Mount, Bulk
ISAT
I sat
2,6 A
IRMS
I rms
1,2 A
INDUCTANCE
Inductance
6,8 µH
DCR
184 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk