??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-10-R47M-TR
Bill of material
SLPPI03-10-R47M-TR
PN
Part Number
SLPPI03-10-R47M-TR
DESC
Description
High Power Inductor, 0.47uH, 25 Ohm, 3A, Surface Mount, Tape and Reel
ISAT
I sat
6 A
IRMS
I rms
3 A
INDUCTANCE
Inductance
0,47 µH
DCR
25 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel