??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-100M-TR
Bill of material
SLPPI03-12-100M-TR
PN
Part Number
SLPPI03-12-100M-TR
DESC
Description
High Power Inductor, 10uH, 360 Ohm, 0.8A, Surface Mount, Tape and Reel
ISAT
I sat
1,2 A
IRMS
I rms
0,8 A
INDUCTANCE
Inductance
10 µH
DCR
360 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel