??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-4R7M-TR
Bill of material
SLPPI03-12-4R7M-TR
PN
Part Number
SLPPI03-12-4R7M-TR
DESC
Description
High Power Inductor, 4.7uH, 190 Ohm, 0.9A, Surface Mount, Tape and Reel
ISAT
I sat
1,8 A
IRMS
I rms
0,9 A
INDUCTANCE
Inductance
4,7 µH
DCR
190 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel