??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-6R8M-TR
Bill of material
SLPPI04-10-6R8M-TR
PN
Part Number
SLPPI04-10-6R8M-TR
DESC
Description
High Power Inductor, 6.8uH, 268 Ohm, 1.1A, Surface Mount, Tape and Reel
ISAT
I sat
2,2 A
IRMS
I rms
1,1 A
INDUCTANCE
Inductance
6,8 µH
DCR
268 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel