??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-3R3M-TR
Bill of material
SLPPI04-12-3R3M-TR
PN
Part Number
SLPPI04-12-3R3M-TR
DESC
Description
High Power Inductor, 3.3uH, 111 Ohm, 2.4A, Surface Mount, Tape and Reel
ISAT
I sat
3,9 A
IRMS
I rms
2,4 A
INDUCTANCE
Inductance
3,3 µH
DCR
111 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel