??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-R12M-TR
Bill of material
SLPPI04-15-R12M-TR
PN
Part Number
SLPPI04-15-R12M-TR
DESC
Description
High Power Inductor, 0.12uH, 7.2 Ohm, 12A, Surface Mount, Tape and Reel
ISAT
I sat
22 A
IRMS
I rms
12 A
INDUCTANCE
Inductance
0,12 µH
DCR
7,2 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel