??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
"SLPPI04-15-R33M
Bill of material
SLPPI04-15-R33M
PN
Part Number
SLPPI04-15-R33M
DESC
Description
High Power Inductor, 0.33uH, 14.5 Ohm, 8A, Surface Mount, Bulk
ISAT
I sat
12,5 A
IRMS
I rms
8 A
INDUCTANCE
Inductance
0,33 µH
DCR
14,5 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk