??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-02-4R7M-TR
Bill of material
SLPPI05-02-4R7M-TR
PN
Part Number
SLPPI05-02-4R7M-TR
DESC
Description
High Power Inductor, 4.7uH, 65 Ohm, 3.2A, Surface Mount
ISAT
I sat
4 A
IRMS
I rms
3,2 A
INDUCTANCE
Inductance
4,7 µH
DCR
65 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel