??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-100M-TR
Bill of material
SLPPI05-15-100M-TR
PN
Part Number
SLPPI05-15-100M-TR
DESC
Description
High Power Inductor, 10uH, 170 Ohm, 2A, Surface Mount
ISAT
I sat
3 A
IRMS
I rms
2 A
INDUCTANCE
Inductance
10 µH
DCR
170 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel