??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-1R0M-TR
Bill of material
SLPPI05-15-1R0M-TR
PN
Part Number
SLPPI05-15-1R0M-TR
DESC
Description
High Power Inductor, 1uH, 22.6 Ohm, 6A, Surface Mount
ISAT
I sat
9,5 A
IRMS
I rms
6 A
INDUCTANCE
Inductance
1 µH
DCR
22,6 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel