??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-15-1R0M
Bill of material
SLPPI06-15-1R0M
PN
Part Number
SLPPI06-15-1R0M
DESC
Description
High Power Inductor, 1uH, 21 Ohm, 7.6A, Surface Mount
ISAT
I sat
10 A
IRMS
I rms
7,6 A
INDUCTANCE
Inductance
1 µH
DCR
21 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk