??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-10-2R2M-TR
Bill of material
SLPPI2520-10-2R2M-TR
PN
Part Number
SLPPI2520-10-2R2M-TR
DESC
Description
High Power Inductor, 2.2uH, 105 Ohm, 1.8A, Surface Mount, Tape and Reel
ISAT
I sat
2,2 A
IRMS
I rms
1,8 A
INDUCTANCE
Inductance
2,2 µH
DCR
105 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
2.5 * 2.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel