??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-12-R33M
Bill of material
SLPPI2520-12-R33M
PN
Part Number
SLPPI2520-12-R33M
DESC
Description
High Power Inductor, 0.33uH, 16.5 Ohm, 5.2A, Surface Mount, Bulk
ISAT
I sat
5,8 A
IRMS
I rms
5,2 A
INDUCTANCE
Inductance
0,33 µH
DCR
16,5 Ohm
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONSMAX
Dimensions Max
2.5 * 2.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk