??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SNCC, SNCB, SNCM, SNCR, SNCAN, SNCAA, SNCAB, SNCBB, SNCS, SNCSR, SNCSUS, SNMC, SNMB, SNMM, SNMR, SNMS, SNMSR, SNMSUR - Metal Collars -Inner and Outer Dia. Tolerance Selectable / Dimension Configurable / Standard / Precision-
Bill of material
SNCC-GH-V3.0-D9-L10.0
PN
Part No.
TS
Type Selection
MAT
Material
ST
Surface Treatment
DTS
D Tolerance Selection
mm
VTS
V Tolerance Selection
mm
VTOL
V Tolerance
+0.010/0 mm
V
V 0.5mm Increment
mm
Enter value for V
V 0.5mm Increment
mm
cm
inch
ft
D
D 0.5mm Increment; D21 or more / 1mm Increment
mm
DTOL
D Tolerance
-0.005/-0.014 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
Changes L Tolerance
LTOL
L Tolerance
mm
CH
Chamfer
0.1~0.2 mm