??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 31221 UNJF - Female adaptor union UNJF
Bill of material
SO 31221-6-7/16 UNJF 168.1205.122
TYPE
Type
MATNR
Mat.-Nr.
DK
d
6.00 mm
UNJF
Thread UNJF
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
mm
L
mm
IK
i
14.0 mm
ZK
z
mm
EK
e
2.8 mm
KG
Weight kg/100
kg
WERKSTOFF
Material
PA 6.6
X1
Breite Rändelmutter
14.5 mm
X2
Durchmesser Rändelmutter
14.0 mm
X3
Breite SW2
mm
X4
Aussendurchmesser
mm
X5
Ende X4
mm