??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 31624 OR UNJF - Einstellnippel UNJF mit O-Ringabdichtung (NBR)
Bill of material
SO 31624-A6-7/16 UNJF OR 166.1685.122
TYPE
Type
MATNR
Mat.-Nr.
AD
Ad
6.00 mm
UNJF
Gewinde UNJF
BAR
Druck (PN)
10 bar
SW
17 mm
L
31.5 mm
D
21.0 mm
BK
b
13.0 mm
TK
t
1.0 mm
OR
O-Ring
mm
ZK
z
18.5 mm
EK
e
4.0 mm
KG
Gewicht kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
X4
Durchmesser 2
mm