??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Soft jaws for 3-jaw chucks - -
Bill of material
329730
BEST
Order No.
329730
EF
Suitable for
50 mm and 65 mm 3 jaw chucks
SI
Set contents
3 Stück
B
width
9 mm
BS
Description
Information
Infotext