??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
Spacer Coupling Shaft 165 - Spacer Coupling Drive Shaft
Bill of material
SCCFB-165S20-165S20-G-200
PCODE
Order number
SCCFB-165S20-165S20-G-200
FSC
Flexible Spacer Coupling
Flexible Spacer Coupling
CT
Coupling Type
CFB Series
H1S
Hub 1 Size
Size 165
H1MT
Hub 1 Material Type
Steel
H1B
Hub 1 Bore
mm
H2S
Hub 2 Size
Size 165
H2MT
Hub 2 Material Type
Steel
H2B
Hub 2 Bore
mm
FET
Flexible Element Type
L
Shaft Length
mm
Enter value for L
Shaft Length
mm
cm
inch
ft
D1
Dimension D1
20 mm
D2
Dimension D2
20 mm
D3
Dimension D3
165 mm
E
Dimension E
36 mm
L1
65 mm
N
Dimension N
100 mm
R
Dimension R
100 mm
S
Dimension S
8 mm