您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
SPDL2012-361-2P-T
Bel Fuse
Signal Transformer
SPDL2012-361-2P-T
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/signal_transformer/spdl2012_361_2p_t/spdl2012_361_2p_t.prj},{NB=SPDL2012-361-2P-T},{PN=SPDL2012-361-2P-T},{SHA256=0phnlT3AZDWjq56Wqzsm7UQT/Ht4Go4e52s+dKS4bYI=},{INAME=00010__spdl20122estep},{DESC=2 Line SMD Common Mode Choke, 360Ohm ±25% Impedance@100MHz},{IMPEDENCE=360},{IR=10},{RC=300},{RV=50},{DCR=0.5},{TOLERANCE=0.25},{OT=-40 to 125},{WIDTH=1.2},{HEIGHT=1.2},{LENGTH=2},{AECQ=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL2012-361-2P-T
Bill of material
SPDL2012-361-2P-T
PN
Part Number
SPDL2012-361-2P-T
DESC
Description
2 Line SMD Common Mode Choke, 360Ohm ±25% Impedance@100MHz
IMPEDENCE
Impedence Z Typical
360
Ohm @ 100MHz
IR
Insulation Resistance Min.
10
Ohm
RC
Rated Current
300
mA
RV
Rated Voltage Max
50
V
DCR
DCR Max
0.5
Ohm
TOLERANCE
Tolerance(±)
0.25
%
OT
Operating Temperature
-40 to 125
°C
WIDTH
Width
1.2
mm
HEIGHT
Height
1.2
mm
LENGTH
Length
2
mm
AECQ
AECQ-200
Yes