??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL3225-220-2P-T
Bill of material
SPDL3225-220-2P-T
PN
Part Number
SPDL3225-220-2P-T
DESC
Description
2 Line SMD Common Mode Choke, Inductance(22µH) +50/-30% (100kHz/0.1V)
IMPEDENCE
Impedence Z Typical @ 10MHz
1100 (500) (Min) (Ohm)
IR
Insulation Resistance Min.
10 Ohm
RC
Rated Current
250 mA
RV
Rated Voltage Max.
50 V
DCR
DCR Max.
0.5 Ohm
INDUCTANCE
Inductance µH; +50/-30%(100kHz/0.1V)
22 %
OT
Operating Temperature
-40 to 125 °C
WIDTH
Width
2.5 mm
HEIGHT
Height
2.5 mm
LENGTH
Length
3.3 mm
AECQ
AECQ-200
Yes