??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WMBerg
Description
SQM - Syncro Mount Clamps - Stainless Steel DIN 1.4401 with Nylon Insert
Bill of material
SQM-11
PN
Product No.
DES
Description
Syncro Mounting Clamp
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel DIN 1.4401 with Nylon Insert
MS
Mount Style
TOP
H
Height H(±0.08)
mm
J
Height Ref.
3.18 mm
E
Height
mm
F
Overall Length Ref.
mm
G
Length
mm
SS
Screw Size
M3x0.5 mm
K
Diameter ØK
9.90 mm
L
Max. Length
1.73 mm