??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBS-32 - Radial Beam Coupling / Staninless Sterl Body / Set Screw Type
Bill of material
SRBS-32-8x8
PN
Product No.
SRBS-32
FM
Fastening Method
Set Screw type
D
Outer Diameter
31.8
L
Length
39.0
L1
9.4
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
CLS
Clamp Split
N.m