??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kyoei Electric
Description
SRC30
Bill of material
SRC30-04P
CNSORDERNO
Order number
SRC30-04P
P
Number of poles
V
Voltage
100V or less V
I
Electric current
1A or less signal A
R
Insulation resistance
50M ohm(500V) and above ohm
VDS
Dielectric strength
1000V/min V
RPM
400 rpm
LF
Life
6000mil. rotation
RCR
Constant resistance
50m ohm or less ohm
DR
Direction of rotation
CW-CCW