??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRFP-EE MHD - “TR” POLYURETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
Bill of material
757500
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
55 mm
C
Bolt hole diameter
10 mm
E
Offset
mm
LC
Load capacity 3km/h
daN
W
Weight
kg