??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EP FR - Vulkolan® wheels, cast iron centre, swivel top plate bracket type "EP" with brake
Bill of material
636664
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
126 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description