??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
srsb_50t050 - Bel Power Solutions
Bill of material
SRSB-50T050
PN
Part Number
SRSB-50T050
DESC
Description
Sixteenth-Brick DC-DC Converter, Power 60W, Output 5VDC, 12A, Input 36-75VDC, Active High, Surface Mount, RoHS Compliant
POWER
Power
60 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
5 VDC
OC
Output Current
12 A
OT
Operating Temperature
-40 to 85 °C