??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_6_120 - Signal Transformer
Bill of material
ST-6-120
PN
Part Number
ST-6-120
DESC
Description
Split Bobbin Low Power Transformer, 20VA Power, 115V Input, 120VCT Output Series
POWERVA
Power
20 VA
OS
Output Series
120VCT
OP
Output Parallel
60V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.8 lbs (0.36 kg)
LENGTH
Length
2.25 in. (57.2 mm)
WIDTH
Width
1.88 in. (47.8 mm)
HEIGHT
Height
1.45 in. (36.8 mm)