??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WMBerg
Description
ST - Belleville Washer - 3/32" to 3/4" Shaft Size 3/16" to 1 1/2" Outside Diameter - 302 Stainless Steel *1095 Carbon Steel
Bill of material
ST-5_(0.031)
PN
Product No.
DES
Description
BELLEVILLE WASHER
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
OD
Outside Diameter O.D.(±.010)
Inch
ID
Inside Diameter I.D. (+.010/-.000)
Inch
T
Ring Thickness T (±10%)
Inch
HF
Free Height
Inch
HC
Compressed Height
Inch
FC
Force to Compress to HC ±15%
LBS
H
height
Inch