??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stepped jaw - -
Bill of material
270972
BEST
Order No.
270972
WS
Material
Stainless steel
BACKENB
Jaw width
25 mm
LUMFANG
Scope of delivery
1 jaw
B
width
25 mm
B1
Distance
15 mm
H
height
10.3 mm
H1
height
5 mm
H2
height
1.8 mm
L
Length
4.5 mm
L1
width
1.3 mm
BESCH
Description
Height adjustment 1,8 mm. Absatzlänge 1,3 mm
BS
Description
Infotext