??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Nansin
Description
STM-AR
Bill of material
STM-250-4 AR
ORDERNO
Order Number
WM
Wheel Material
Pneumatic Rubber (With Bearing)
AL
Allowable Load
N
AL2
Allowable Load
kgf
BE
Bearing
204B
D
Wheel Diameter
mm
WW
Wheel Width
mm
H
Height
mm
A
Mounting Pitch
125 mm
B
Mounting Pitch
125 mm
X
Plate Size
160 mm
Y
Plate Size
160 mm
P
Mounting Hole Diameter
14 mm
TR
Turning Radius
mm
E
Eccentricity
63 mm
W
Weight
g