??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stop - -
Bill of material
318250
BEST
Order No.
318250
WS
Material
Stainless steel/Aluminium
B
width
10 mm
H
height
10 mm
L
Length limit stop
75 mm
L1
Distance
70 mm
L2
Distance
50 mm
VERSTELL
Adjustment range rail
50 mm
BS
Bescheibung
Information
Infotext